PROGRESS LIGHTING
Image of P250115-31M-30 Shear Collection Oscillating Three-Blade Matte black Ceiling Fan with Matte Black Blades
Image of P250115-31M-30 Shear Collection Oscillating Three-Blade Matte black Ceiling Fan with Matte Black Blades
play
play
+22

Shear Collection Oscillating Three-Blade Matte black Ceiling Fan with Matte Black Blades

$561.00 USD

Brand: Progress Lighting

Catalog ID: P250115-31M-30

Collection name: Shear

Crafted from swirling bands of Matte Black and creamy polished acrylic, the 19.56-inch Shear LED fandelier is a masterpiece that elevates both form and function to new heights. A trio of Matte Black fan blades are powered by a quiet, oscillating DC motor that effortlessly distributes air in a 36-degree rotation throughout indoor and covered outdoor rooms. Innovative, linear dimmable LEDs softly illuminate the surrounding space. A full-function remote control and wall bracket are included. This fan is part of the new Oscillar™ Collection of ceiling fandeliers, featuring rings of integrated LED illumination and a trio of blades powered by a silent oscillating DC motor that features a 360-degree rotation and six speeds, delivering maximum air distribution in every direction throughout a room.

  • The fan's modern traditional design is perfect for bedrooms, breakfast nooks, kitchens, dens and patios
  • The fan's modern, contemporary styling is perfect for traditional and contemporary designs
  • Finished in matte black with three matte black blades
  • Innovative, linear dimmable LEDs softly illuminate the surrounding space
  • Includes 6 speed handheld remote control with battery and wall bracket.
  • Measures 19.56-in Diameter x 8-in Height
  • Lighting experts recommend installing this fan in a room 0 - 75 sq. ft. for optimal performance
  • Certifications: cETLus Damp location listed, for use indoors or outdoor covered areas such as patios or porches
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

0.75 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250115-31M-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod/Remote control/

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

Under Review

Fan - Blade finish

Matte Black

Fan - Blade Pitch

12

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Caged

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern Traditional

LM-79 Descriptor

Delivered

LM-79 Lumens

2380 lm

LM-79 Lumens per Watt

73.84 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Yes

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Breakfast Nook

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

Integrated

Socket Type

integrated

Socket type material

Plastic

Switch Type

Push button

Type

Caged

UPC

785247257164

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

19.625 in x 19.625 in x 17.75 in

Fan - Recommended room size

75 ft²

Height

17.75 in

Length

19.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

13.5 lb

Width

19.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

31 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

12 in

Certifications And Compliance

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

30 CFM/WATT

EPACTenergy consumption watts

14 W

JA8

2022

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166292

Resources and downloads

Media

Videos

play
RH787T Remote Pairing
play
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS