PROGRESS LIGHTING
Image of P2570-143 Spades Collection 56" Two Blade Ceiling Fan
Image of P2570-143 Spades Collection 56" Two Blade Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8
Image of P2570-143 Spades Collection 56" Two Blade Ceiling Fan

Spades Collection 56" Two Blade Ceiling Fan

$467.17 USD
OR

Brand: Progress Lighting

Catalog ID: P2570-143

Collection name: Spades

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2570-143

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Graphite

Fan - Blade Pitch

22 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Modern
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

  • Transitional
  • Modern

Switch Type

Push button

Type

Propeller

UPC

785247221660

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

56 in x 56 in x 18.125 in

Fan - Recommended room size

400 ft²

Height

18.125 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.6 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

207

EPACTenergy consumption watts

32

Industry Standard(s)

Title 20

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93089925

Resources and downloads

Media

Videos

play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS