PROGRESS LIGHTING
Image of P300503-009 Spenser Collection One-Light Brushed Nickel Industrial Vanity Light
Image of P300503-009 Spenser Collection One-Light Brushed Nickel Industrial Vanity Light
Image of P300503-009 Spenser Collection One-Light Brushed Nickel Industrial Vanity Light
Image of P300503-009 Spenser Collection One-Light Brushed Nickel Industrial Vanity Light
+7
Image of P300503-009 Spenser Collection One-Light Brushed Nickel Industrial Vanity Light

Spenser Collection One-Light Brushed Nickel Industrial Vanity Light

$93.50 USD

Brand: Progress Lighting

Catalog ID: P300503-009

Collection name: Spenser

The Spenser vanity light has a streamlined design finished in subtle Brushed Nickel contrasted by machined industrial-styled knurling. A rounded opal glass shade softens the fixture’s industrial look. The versatile fixture can be mounted with the shade facing up or down to suit your preference.

  • The vanity light is perfect for powder rooms and bathrooms
  • The light's mechanical styling is ideal for Industrial and Soft Modern settings
  • A Brushed Nickel finish emphasizes the fixture's knurled design
  • An opal glass shade softens the industrial style of the light and provides subtle illumination
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (1) 100-watt max medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 4.5-in. width by 10.62-height, extends from wall 5.75-in.
  • Certifications: Damp location listed, fixture can be used in rooms where moisture may be present
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300503-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Industrial
  • Soft Modern

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247257935

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 5.75 in x 10.62 in

Height

10.62 in

Height to Center

7 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.94 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166429