PROGRESS LIGHTING
Image of P260000-129-WB Springer Collection Architectural Bronze Clear Glass Light Kit
Image of P260000-129-WB Springer Collection Architectural Bronze Clear Glass Light Kit
Image of P260000-129-WB Springer Collection Architectural Bronze Clear Glass Light Kit
Image of P260000-129-WB Springer Collection Architectural Bronze Clear Glass Light Kit
+4
Image of P260000-129-WB Springer Collection Architectural Bronze Clear Glass Light Kit

Springer Collection Architectural Bronze Clear Glass Light Kit

$170.06 USD

Brand: Progress Lighting

Catalog ID: P260000-129-WB

Collection name: Springer

Upgrade your ceiling fan design with the Springer Collection Architectural Bronze Clear Glass Light Kit. Perfect for farmhouse, rustic, and coastal style settings. Clear glass shade diffuses a gorgeous glow. The light base is coated in a beautiful architectural bronze finish.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • GLASS: Clear glass shade diffuses a gorgeous glow.
  • FINISH: The light base is coated in a beautiful architectural bronze finish.
  • DIMENSIONS: Measures 11.8753-inch diameter by 7.5-inch height.
  • BULBS: Includes 2 medium base clear 7 W LED bulbs. Fully dimmable. 2700K, 600 lumens 90CRI.
  • AMBIENT LIGHT: Open-bottom design for generous ambient light.
  • CERTIFICATIONS: cETLus, and Dry Location Listed.
  • PAIRS WITH: Pairs with the 52-inch Springer Collection fans by Progress Lighting.
  • WARRANTY: Our 1-Year Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P260000-129-WB

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

2700 K

Compatibility

Light Kit

Construction Material - Main

Steel

Finish Name

Architectural Bronze

Finish Type

Baked Powder Epoxy/Polyester Finish

Fixture Type

Ceiling Fan Light Kit

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Incandescent

Lifestyle

Farmhouse

Light Distribution

Ambient

LM-79 Lumens

600 lm

LM-79 Lumens per Watt

95 Lum/Watt

Mount location

ceiling fan light kit

Mounting Type

On the fan

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

25 °C

Power Source

Hardwired

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

ST19

Socket type material

Socket

Starting Temperature - Minimum

-20 °C

Type

Windmill

UPC

785247250172

Warranty Length

1 year warranty

Dimensions

Dimensions

11.8753 in x 11.8753 in x 7.5 in

Height

7.5 in

Length

11.8753 in

Note Weight of fixture exceeds NEC limits

No

Weight

7 lb

Width

11.8753 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.06 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

7 W

Voltage Rating

120 V

Conductor Related

Wire Length

8 in

Certifications And Compliance

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

39

Resources

Instruction Sheet Number

93138708