PROGRESS LIGHTING
Image of P260004-081-WB Springer II Collection Antique Nickel Rustic Light Kit for Ceiling Fan
Image of P260004-081-WB Springer II Collection Antique Nickel Rustic Light Kit for Ceiling Fan
Image of P260004-081-WB Springer II Collection Antique Nickel Rustic Light Kit for Ceiling Fan
Image of P260004-081-WB Springer II Collection Antique Nickel Rustic Light Kit for Ceiling Fan
+5
Image of P260004-081-WB Springer II Collection Antique Nickel Rustic Light Kit for Ceiling Fan

Springer II Collection Antique Nickel Rustic Light Kit for Ceiling Fan

$165.00 USD

Brand: Progress Lighting

Catalog ID: P260004-081-WB

Collection name: Springer II

An open cage frame surrounds two ST19 bulbs in the rustic design of the Springer II Light Kit. As the sun goes down, this piece is ideal for entertaining under the circulating air of your Springer II ceiling fan. Damp listed for use inside or in covered outdoor areas, this light kit provides beautiful ambient illumination to bedrooms, living rooms, porches and patios infarmhouse, rustic, and coastal style settings. Its vintage style light base is coated in a subtle Antique Nickel finish.

  • The Springer II Light Kit provides beautiful ambient illumination to bedrooms, living rooms, porches and patios
  • Damp listed for use inside or in covered outdoor farmhouse, coastal and rustic settings
  • Its vintage style light base is coated in a subtle antique nickel finish
  • An open cage frame surrounds a duo (2) of bulbs in the rustic design
  • Pairs with the 60-inch Springer II Collection or the 52-inch and 60-inch Springer windmill-style ceiling fan
  • Two 7w medium base E26 LED bulbs are included, 2700K
  • Measures 12-in. diameter and 11-in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Our 1-Year Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P260004-081-WB

Color

Nickel

Color Generic

Grey

Color Temperature

2700 K

Construction Material - Main

steel

EU RoHS Indicator

No

Finish Name

Antique Nickel

Finish Type

Painted

Fixture Type

Light Kit

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Farmhouse

Mount location

ceiling fan light kit

Mounting for outlet box included

No

Mounting Type

ceiling fan light kit

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

785247255597

Warranty Length

1 year warranty

Dimensions

Dimensions

12 in x 12 in x 11 in

Height

11 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.07 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.48 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

7 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

12 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93165614