PROGRESS LIGHTING
Image of P810041-028-30 Standby Collection 7.75 in. White Surface Mount Motion Detection LED Light
Image of P810041-028-30 Standby Collection 7.75 in. White Surface Mount Motion Detection LED Light
Image of P810041-028-30 Standby Collection 7.75 in. White Surface Mount Motion Detection LED Light
Image of P810041-028-30 Standby Collection 7.75 in. White Surface Mount Motion Detection LED Light
+9
Image of P810041-028-30 Standby Collection 7.75 in. White Surface Mount Motion Detection LED Light

Standby Collection 7.75 in. White Surface Mount Motion Detection LED Light

$44.00 USD

Brand: Progress Lighting

Catalog ID: P810041-028-30

Collection name: Standby LED

Illuminate your space with confidence and efficiency with the dual technology 7.75 inch Surface Mount LED Light, an intelligent lighting solution that combines motion-sensor technology with energy-saving design. This sleek disk light is activated when motion is detected from its built-in PIR (Passive Infrared) sensor. When darkness falls and motion is detected, it seamlessly illuminates the area. The integrated photocell ensures that the light only activates when ambient light levels are insufficient, preventing unnecessary energy consumption. Powered by innovative LED technology, this fixture emits a warm 3000K light with a high 90 CRI through a polycarbonate lens without harsh glare or dark spots. Choose a crisp Satin White to seamlessly match your interior decor.

  • Dual technology motion detection surface light ideal for residential and commercial settings
  • This surface mount LED light features a motion sensor, so it immediately turns on when you enter your closet, pantry, garage, patio, porch and more
  • Ambient light range that triggers the light to turn on is 12 lux, and the light turns off automatically after 30 seconds
  • PIR motion sensor automatically turns the light on when sensing motion within a 12 ft. radius when mounted at an 8 ft. height, or 15 ft. radius when mounted at a 10 ft. height
  • Dusk-to-dawn photocell sensor prevents this light from turning on if there is light in the room
  • A polycarbonate lens ensures glare-free, evenly distributed illumination
  • Measures 7.72-in. diameter by 1.38-in height
  • Integrated 11W LED source offers a 975 lumens, 3000K, 90CRI, with a long 50,000 hour rated life
  • Certifications: cETLus wet location rated for areas where water may be present, ADA compliant
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P810041-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Construction Material - Main

Cold Rolled Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Satin White

Finish Type

Painted

Glass

Diffused

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Commodity

LM-79 Lumens

975 lm

LM-79 Lumens per Watt

74 Lum/Watt

Mount location

Ceiling Flush

Mounting for outlet box included

Housing

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50

Photocell

Yes

Post top fits standard

No

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Closets
  • Garage
  • Pantry
  • Patio
  • Porch

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket Type

integrated

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247256730

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.7165 in x 7.7165 in x 1.38 in

Height

1.38 in

Length

7.7165 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.78 lb

Width

7.7165 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.145 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

14 W

Voltage Rating

120 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

12

Resources

Instruction Sheet Number

93166052