PROGRESS LIGHTING
Image of P500482-191 Stanza Collection One-Light Brushed Gold New Traditional Pendant Light
Image of P500482-191 Stanza Collection One-Light Brushed Gold New Traditional Pendant Light
Image of P500482-191 Stanza Collection One-Light Brushed Gold New Traditional Pendant Light
Image of P500482-191 Stanza Collection One-Light Brushed Gold New Traditional Pendant Light
+18
Image of P500482-191 Stanza Collection One-Light Brushed Gold New Traditional Pendant Light

Stanza Collection One-Light Brushed Gold New Traditional Pendant Light

$209.00 USD

Brand: Progress Lighting

Catalog ID: P500482-191

Collection name: Stanza

The Stanza Pendant Light merges timeless design with architectural finesse, showcasing a beautifully fluted glass shade with a softly rounded top that evokes vintage charm. Its distinctive arched metal loop, elegantly attached to a streamlined stem and finished in brushed gold, introduces a modern structural detail that adds visual interest and sophistication. Suspended by a combination of chain and stem, Stanza offers a customizable hanging height, making it adaptable to any space.   .

  • Pendant light is ideal for use in bedrooms, hall & foyers, kitchens, living rooms and sitting rooms
  • Perfect for Soft Modern and New Traditional settings
  • Its architectural frame is finished in beautiful Brushed Gold
  • An etched opal ribbed glass shade casts a soft, inviting glow
  • Uses (1) 60-watt max medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 10.25 in. diameter by 21 in. height
  • Dry location listed, suitable for indoor use only
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P500482-191

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Finish Name

Brushed Gold

Finish Type

Plated

Glass

Etched Opal Ribbed

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Soft Modern
  • New Traditional

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 3 Links Of Chain

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Kitchen
  • Living Room
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247260584

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.25 in x 10.25 in x 21 in

Height

21 in

Length

10.25 in

Length - Installed

82.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6 lb

Width

10.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93166799