PROGRESS LIGHTING
Image of P8602-197 Stem Extension Kit In A White Plaster Finish
Image of P8602-197 Stem Extension Kit In A White Plaster Finish
Image of P8602-197 Stem Extension Kit In A White Plaster Finish
Image of P8602-197 Stem Extension Kit In A White Plaster Finish
+4
Image of P8602-197 Stem Extension Kit In A White Plaster Finish

Stem Extension Kit In A White Plaster Finish

$24.42 USD

Brand: Progress Lighting

Catalog ID: P8602-197

Collection name: Accessory Stem

Customize your lighting design with the white plaster accessory stem.

  • White Plaster finish.
  • Includes two 6", one 12" stems.

Product details

General

Catalog Number

P8602-197

Color

White

Color Generic

White

Construction Material - Main

Steel

EU RoHS Indicator

Under Review

Finish Name

White Plaster

Finish Type

Hand Painted

Lifestyle

Transitional

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen

Service Life

On Website=Yes

UPC

785247269945

Warranty Length

1-year Limited Warranty

Weight Load Rating

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 24 in

Height

24 in

Length

0.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.39 lb

Width

0.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

30