PROGRESS LIGHTING
Image of P4742-20 Swing Collection Six-Light Linear Chandelier
Image of P4742-20 Swing Collection Six-Light Linear Chandelier
play
Progress Lighting - Chandelier Heights
Image of P4742-20 Swing Collection Six-Light Linear Chandelier
+1
Image of P4742-20 Swing Collection Six-Light Linear Chandelier
Discontinued

Swing Collection Six-Light Linear Chandelier

$372.24 USD

Brand: Progress Lighting

Catalog ID: P4742-20

Collection name: Swing

A fixture with mechanical nature - and unique authenticity - is what is pleasing about Swing. The six-light linear frame can revive the look over kitchen islands and bar areas, while adding to a vintage electric feel.

Product details

General

Can be mounted up or down

No

Catalog Number

P4742-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Traditional/Casual

Type

Linear Chandelier

UPC

785247187836

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34.5 in x 10.5 in x 4.5 in

Gross Weight with Packaging

4.91 lb

Height

4.5 in

Length

34.5 in

Length - Installed

70.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

3.23 lb

Width

10.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

21

Resources

Instruction Sheet Number

93057963

Media

Videos

play
Progress Lighting - Chandelier Heights