PROGRESS LIGHTING
Image of P300499-31M Tanner Collection One-Light Matte Black Transitional Vanity Light
Image of P300499-31M Tanner Collection One-Light Matte Black Transitional Vanity Light
Image of P300499-31M Tanner Collection One-Light Matte Black Transitional Vanity Light
Image of P300499-31M Tanner Collection One-Light Matte Black Transitional Vanity Light
+9
Image of P300499-31M Tanner Collection One-Light Matte Black Transitional Vanity Light

Tanner Collection One-Light Matte Black Transitional Vanity Light

$49.50 USD

Brand: Progress Lighting

Catalog ID: P300499-31M

Collection name: Tanner

Fill your house with the lively Tanner family of fixtures. Strong lines accent the Matte Black frame in a simple balance of form and function, while a soft etched glass shade complements the design. The versatile fixture can be mounted with the shade facing up or down to suit your preference.

  • The vanity light is perfect for powder rooms and bathrooms
  • The light's simple lines are ideal for Transitional settings
  • A Matte Black finish emphasizes the fixture's lively design
  • An etched glass shade provides subtle illumination
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (1) 60-watt max medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 5.12-in. width by 7.12-height, extends from wall 6.75-in.
  • Certifications: Damp location listed, fixture can be used in rooms where moisture may be present
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300499-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247257799

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.12 in x 6.75 in x 7.12 in

Height

7.12 in

Height to Center

4.5 in

Length

5.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.89 lb

Width

6.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166405