PROGRESS LIGHTING
Image of PEALE-SR-EM-16 Thin Die-Cast LED Emergency Exit
Image of PEALE-SR-EM-16 Thin Die-Cast LED Emergency Exit

Thin Die-Cast LED Emergency Exit

Brand: Progress Lighting

Catalog ID: PEALE-SR-EM-16

Collection name: Exit Signs

The PEALE Series offers quality and value with a compact and attractive Thin Die-Cast aluminum Exit sign. Exit face illumination by low energy, long-life red ultra bright LED's. The Exit face-plate is brushed aluminum with black edges and 6" letters with a red diffuser. Single-face models can be wall, end or ceiling mounted. Includes canopy, universal mounting plate and a battery for emergency operation. Test switch and AC-on indicator are located at bottom center. Directional indication made by knock-out chevrons. The PEALE Series can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Molded-in template for Quick installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life 2.4 VDC Nickel Cadmium batter for UL recognized 90 minute emergency operation.
  • Provided with test switch and AC-On indicator.
  • Canopy included.
  • 24 hour re-charge.

Product details

General

Can be mounted up or down

No

Catalog Number

PEALE-SR-EM-16

Category General

Exit Signs

Color

Gray

Color Generic

Grey

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Aluminum

Finish Type

Plated

Fixture Type

Exit Emergency

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Mount location

Ceiling

New Products

No

Operation

Emergency

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Room Type

Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247198993

Warranty Length

2 year full warranty

Dimensions

Depth

0.875 in

Dimensions

11.6 in x 0.875 in x 7.75 in

Height

7.75 in

Length

11.6 in

Weight

2.8 lb

Width

0.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

1 W

Voltage Rating

Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

8

Pallet Quantity

192

Resources and downloads