PROGRESS LIGHTING
Image of P3926-20ET Three-Light Dome Glass 15-1/4" Close-to-Ceiling
Image of P3926-20ET Three-Light Dome Glass 15-1/4" Close-to-Ceiling
Image of P3926-20ET Three-Light Dome Glass 15-1/4" Close-to-Ceiling
Image of P3926-20ET Three-Light Dome Glass 15-1/4" Close-to-Ceiling
+1
Image of P3926-20ET Three-Light Dome Glass 15-1/4" Close-to-Ceiling

Three-Light Dome Glass 15-1/4" Close-to-Ceiling

$76.12 USD
OR

Brand: Progress Lighting

Catalog ID: P3926-20ET

Collection name: Dome Glass CTC

Product details

General

Can be mounted up or down

No

Catalog Number

P3926-20ET

Category General

Close-To-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Utilitarian/Commodity

Type

Flush-Mount

UPC

785247176571

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.25 in x 15.25 in x 6.625 in

Gross Weight with Packaging

5 lb

Height

6.625 in

Length

15.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

5 lb

Width

15.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93028826