PROGRESS LIGHTING
Image of P4417-09 Torino Collection Six-Light Brushed Nickel Etched Glass Transitional Chandelier Light
Image of P4417-09 Torino Collection Six-Light Brushed Nickel Etched Glass Transitional Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4417-09 Torino Collection Six-Light Brushed Nickel Etched Glass Transitional Chandelier Light
+8
Image of P4417-09 Torino Collection Six-Light Brushed Nickel Etched Glass Transitional Chandelier Light

Torino Collection Six-Light Brushed Nickel Etched Glass Transitional Chandelier Light

$682.22 USD
OR

Brand: Progress Lighting

Catalog ID: P4417-09

Collection name: Torino

Product details

General

Can be mounted up or down

No

Catalog Number

P4417-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type 2nd

Medium Base

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

6

Number of Lamps 2nd

3

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Chandelier

UPC

785247157525

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28.625 in x 28.625 in x 29.875 in

Gross Weight with Packaging

31 lb

Height

29.875 in

Length

28.625 in

Length - Installed

105 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

31 lb

Width

28.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Lamp Wattage 2nd

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

8

Resources

Instruction Sheet Number

93008929

Media

Videos

play
Progress Lighting - Chandelier Heights