PROGRESS LIGHTING
Image of PTORK3010 Tork Photocontrol Remote Photo Cell
Image of PTORK3010 Tork Photocontrol Remote Photo Cell
Image of PTORK3010 Tork Photocontrol Remote Photo Cell
Image of PTORK3010 Tork Photocontrol Remote Photo Cell
+7
Image of PTORK3010 Tork Photocontrol Remote Photo Cell

Tork Photocontrol Remote Photo Cell

$19.58 USD
OR

Brand: Progress Lighting

Catalog ID: PTORK3010

Collection name: Tork

Product details

General

Can be mounted up or down

No

Catalog Number

PTORK3010

Category General

Outdoor

Color

Gray

Color Generic

Grey

Construction Material - Main

Lexan(R)

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Photocell

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

786261600219

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3 in x 3 in x 5.625 in

Height

5.625 in

Length

3 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.21 lb

Width

3 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

96

Pallet Quantity

1920

Resources

Instruction Sheet Number

PTORK3010

Resources and downloads