PROGRESS LIGHTING
Image of P400396-109 Tosca Collection Ten-Light Brushed Bronze Modern Luxe Linear Chandelier
Image of P400396-109 Tosca Collection Ten-Light Brushed Bronze Modern Luxe Linear Chandelier
Image of P400396-109 Tosca Collection Ten-Light Brushed Bronze Modern Luxe Linear Chandelier
Image of P400396-109 Tosca Collection Ten-Light Brushed Bronze Modern Luxe Linear Chandelier
+12
Image of P400396-109 Tosca Collection Ten-Light Brushed Bronze Modern Luxe Linear Chandelier

Tosca Collection Ten-Light Brushed Bronze Modern Luxe Linear Chandelier

$880.00 USD

Brand: Progress Lighting

Catalog ID: P400396-109

Collection name: Tosca

The Tosca Collection exudes a sense of motion from impressively scaled, gracefully tapered arms that transcend traditional design boundaries. The Brushed Bronze linear chandelier holds geometric glass shades crafted with a faux alabaster finish that radiate patterns of light and shadow, adding depth and warmth that enchant any room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home.

  • The linear chandelier's graceful design is perfect for dining rooms
  • This stunning light is ideal for Modern Luxe and Soft Modern settings
  • A Brushed Bronze finish enhances the fixture's striking silhouette
  • Faux alabaster shades radiate lovely patterns of light and textures when illuminated
  • The scale and design of this fixture creates a captivating focal point in rooms
  • Uses (10) 60-watt max candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 50-in. diameter by 8.75-in. height
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400396-109

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Glass

Faux Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Luxe
  • Soft Modern

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

10

Number of Lamps Total

10

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247258192

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

50 in x 13.75 in x 8.75 in

Height

8.75 in

Length

50 in

Length - Installed

58.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

20.35 lb

Width

13.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166458