PROGRESS LIGHTING
Image of P350284-31M Tosca Collection Three-Light Matte Black Modern Luxe Semi-Flush Mount Light
Image of P350284-31M Tosca Collection Three-Light Matte Black Modern Luxe Semi-Flush Mount Light
Image of P350284-31M Tosca Collection Three-Light Matte Black Modern Luxe Semi-Flush Mount Light
Image of P350284-31M Tosca Collection Three-Light Matte Black Modern Luxe Semi-Flush Mount Light
+9
Image of P350284-31M Tosca Collection Three-Light Matte Black Modern Luxe Semi-Flush Mount Light

Tosca Collection Three-Light Matte Black Modern Luxe Semi-Flush Mount Light

$275.00 USD

Brand: Progress Lighting

Catalog ID: P350284-31M

Collection name: Tosca

The Tosca Collection semi-flush mount ceiling light features a Matte Black finish with tiered round glass shade crafted with a faux alabaster finish that radiates patterns of light and shadow, adding depth and warmth that enchant any room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home. fashionable styles and luxury lighting for the home.

  • The ceiling light's graceful design is perfect for halls, foyers and bedrooms
  • This stunning light is ideal for Modern Luxe and Soft Modern settings
  • A Matte Black finish enhances the fixture's striking silhouette
  • A faux alabaster shade radiates lovely patterns of light and textures when illuminated
  • The scale and design of this fixture creates a captivating focal point in rooms
  • Uses (3) 60-watt max medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 18-in. diameter by 9.62-in. height
  • Certifications: Damp location listed, fixture can be used in rooms where moisture may be present
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350284-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

Faux Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Luxe
  • Soft Modern

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Semi-Flush

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247258079

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 9.62 in

Height

9.62 in

Length

18 in

Note Weight of fixture exceeds NEC limits

No

Weight

9.99 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166464

Resources and downloads