PROGRESS LIGHTING
Image of P500052-030 Tre Collection One-Light White White Metal Shade Coastal Pendant Light
Image of P500052-030 Tre Collection One-Light White White Metal Shade Coastal Pendant Light
Image of P500052-030 Tre Collection One-Light White White Metal Shade Coastal Pendant Light
Image of P500052-030 Tre Collection One-Light White White Metal Shade Coastal Pendant Light
+2
Image of P500052-030 Tre Collection One-Light White White Metal Shade Coastal Pendant Light

Tre Collection One-Light White White Metal Shade Coastal Pendant Light

$177.76 USD
OR

Brand: Progress Lighting

Catalog ID: P500052-030

Collection name: Tre

Product details

General

Can be mounted up or down

No

Catalog Number

P500052-030

Category General

Pendants

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Urban Industrial
  • Transitional
  • Mid-Century Modern
  • Farmhouse

Type

Pendant

UPC

785247212811

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 13.5 in

Height

13.5 in

Length

15 in

Length - Installed

134.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

5.11 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93079337