PROGRESS LIGHTING
Antique bronze one-light post lantern with white art glass shade.
Antique bronze one-light post lantern with white art glass shade.
Image of P540058-020 Trellis Collection Antique Bronze One-Light Post Lantern
Discontinued

Trellis Collection Antique Bronze One-Light Post Lantern

$161.70 USD
OR

Brand: Progress Lighting

Catalog ID: P540058-020

Collection name: Trellis

Create a home that is undeniably beautiful with the intricate craftsmanship of this nature-inspired post lantern. Beautiful white art glass panels serve as a backdrop to carefully crafted twig silhouettes. The panels are housed in a handsome antique bronze frame that will capture the gazes and hearts of both family members and guests.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P540058-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

White Art

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247241293

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 15.375 in

Height

15.375 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.07 lb

Width

7.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93103652