PROGRESS LIGHTING
Image of P2556-3030K Trevina Collection LED 52" 3-Blade Fan
Image of P2556-3030K Trevina Collection LED 52" 3-Blade Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+11
Image of P2556-3030K Trevina Collection LED 52" 3-Blade Fan

Trevina Collection LED 52" 3-Blade Fan

$351.67 USD
OR

Brand: Progress Lighting

Catalog ID: P2556-3030K

Collection name: Trevina II

The 52 inch Trevina II features three blades available in White finish. Coolly modern, the Trevina II ceiling fan offers both form and function with an energy efficient 17W LED source with a 3000K-color temperature. Features a wall control switch. Can be used to comply with California Title 20.

  • 52" Trevina ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a etched opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI
  • Trevina fan features three reversible Natural Cherry/White fan blades and White finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Features Modern and Transitional design styling
  • Ceiling mounting on downrod
  • Includes easy to assemble canopy system that can be installed on vaulted ceilings up to 30º slope
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Includes a wall control switch
  • Three speed control, manual reverse control
  • Trevina ceiling fan adds form and function - by providing increased air circulation in rooms
  • UL dry location listed
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8.
  • High Speed Energy Information: Airflow- 4742 cfm, Energy consumption- 64 watts (excluding lights), Airflow efficiency 74 cfm/watt
  • Limited lifetime warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P2556-3030K

Category General

Fans

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Natural Cherry
  • White

Fan - Blade Pitch

12 °

Fan - Dual mount

Yes

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

Wall Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Switch Type

Slide

Type

Standard

UPC

785247225729

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 15.75 in

Fan - Recommended room size

400 ft²

Height

15.75 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.7 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

79

EPACTenergy consumption watts

64

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93083764

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS