PROGRESS LIGHTING
Image of P250093-152-WB Trevina IV Collection 52 in. Three-Blade Painted Nickel Transitional Ceiling Fan with LED Light Kit
Image of P250093-152-WB Trevina IV Collection 52 in. Three-Blade Painted Nickel Transitional Ceiling Fan with LED Light Kit
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P250093-152-WB Trevina IV Collection 52 in. Three-Blade Painted Nickel Transitional Ceiling Fan with LED Light Kit
+6
Image of P250093-152-WB Trevina IV Collection 52 in. Three-Blade Painted Nickel Transitional Ceiling Fan with LED Light Kit

Trevina IV Collection 52 in. Three-Blade Painted Nickel Transitional Ceiling Fan with LED Light Kit

$275.00 USD

Brand: Progress Lighting

Catalog ID: P250093-152-WB

Collection name: Trevina IV

Trevina IV features updated modern styling and efficient LED lamping to create cool, cost-saving breezes inside your home. Three plywood blades finished in smooth brushed nickel and a white opal shatterproof shade add to the elegant and straightforward design of the motor housing. A wall control operates both the fan and the light.

  • The ideal size for living rooms, great rooms and bedrooms
  • Contemporary design is ideal for transitional, new traditional and modern settings
  • 3 sleek blades finished in smooth brushed nickel extend from a housing coated in a painted nickel finish
  • Measures 52 in. Dia x 13.8125 in. H
  • For ideal illumination, two LED medium base light bulbs are included (6-Watt, A15 3000K, 90CRI), and one shatterproof frosted white acrylic shade for even illumination
  • Certifications: ETL Dry Location Listed, suitable for use indoors
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Powered by an efficient AC Motor, wall remote control
  • Includes Lifetime Limited Warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P250093-152-WB

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Wall Control

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Fan - Blade finish

Brushed Nickel

Fan - Blade Pitch

11 °

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Painted Nickel

Finish Type

Painted

Fire Resistance

No

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A15

Lamp Type

A15

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Descriptor

Source

LM-79 Lumens

500 lm

Mount location

Ceiling

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

Slide

Type

Basic

UPC

785247266746

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 13.8125 in

Fan - Recommended room size

360 ft²

Height

13.8125 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.26 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.42 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

6 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

88 CFM/WATT

EPACTenergy consumption watts

31 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93161625

Resources and downloads

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS