PROGRESS LIGHTING
Image of P3475-09 Trinity Collection One-Light 12-1/2" Close-to-Ceiling
Image of P3475-09 Trinity Collection One-Light 12-1/2" Close-to-Ceiling
Image of P3475-09 Trinity Collection One-Light 12-1/2" Close-to-Ceiling
Image of P3475-09 Trinity Collection One-Light 12-1/2" Close-to-Ceiling
+3
Image of P3475-09 Trinity Collection One-Light 12-1/2" Close-to-Ceiling

Trinity Collection One-Light 12-1/2" Close-to-Ceiling

$71.94 USD
OR

Brand: Progress Lighting

Catalog ID: P3475-09

Collection name: Trinity

One-light close-to-ceiling fixture featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Brushed Nickel finish.

  • This flush mount light fixture from the Trinity Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Etched glass shade is framed in a brushed nickel finish
  • Damp location listed for a variety of locations
  • Measures: 12.5 in x 12.5 in x 7.375 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3475-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Flush-Mount

UPC

785247134717

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.5 in x 12.5 in x 7.375 in

Gross Weight with Packaging

5.8 lb

Height

7.375 in

Length

12.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.8 lb

Width

12.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

39

Resources

Instruction Sheet Number

93009641