PROGRESS LIGHTING
Image of P5095-20 Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light
Image of P5095-20 Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light
Image of P5095-20 Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light
Image of P5095-20 Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light
+2
Image of P5095-20 Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light

Trinity Collection One-Light Antique Bronze Etched Glass Traditional Pendant Light

$142.01 USD
OR

Brand: Progress Lighting

Catalog ID: P5095-20

Collection name: Trinity

Product details

General

Can be mounted up or down

No

Catalog Number

P5095-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Pendant

UPC

785247136827

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 9.5 in

Gross Weight with Packaging

12 lb

Height

9.5 in

Length

18 in

Length - Installed

85 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

18

Resources

Instruction Sheet Number

93004327