PROGRESS LIGHTING
Image of P5096-09 Trinity Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light
Image of P5096-09 Trinity Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light
Image of P5096-09 Trinity Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light
Image of P5096-09 Trinity Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light
+2
Image of P5096-09 Trinity Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light

Trinity Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light

$95.37 USD
OR

Brand: Progress Lighting

Catalog ID: P5096-09

Collection name: Trinity

One-light mini-pendant featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Brushed Nickel finish.

  • The mini-pendant from the Trinity Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over kitchen islands, breakfast nook or living room settings.
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Graceful, soft angles in a brushed nickel finish with curving lines cradle the etched glass shades with slight banding.
  • Includes two 12", two 15" stems with 90 degree swivel
  • Measures: 6.5 in x 6.5 in x 7 in
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5096-09

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem

New Products

No

Note - Stem Lengths

matching stem sections supplied with concealed connectors

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Mini-Pendant

UPC

785247136841

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 7 in

Gross Weight with Packaging

6.2 lb

Height

7 in

Length

6.5 in

Length - Installed

64 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

6.2 lb

Width

6.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

78

Resources

Instruction Sheet Number

93004328