PROGRESS LIGHTING
Image of P560373-031 Tryon Collection One-Light Medium Black New Traditional Outdoor Wall Lantern
Image of P560373-031 Tryon Collection One-Light Medium Black New Traditional Outdoor Wall Lantern
Image of P560373-031 Tryon Collection One-Light Medium Black New Traditional Outdoor Wall Lantern
Image of P560373-031 Tryon Collection One-Light Medium Black New Traditional Outdoor Wall Lantern
+15
Image of P560373-031 Tryon Collection One-Light Medium Black New Traditional Outdoor Wall Lantern

Tryon Collection One-Light Medium Black New Traditional Outdoor Wall Lantern

$154.00 USD

Brand: Progress Lighting

Catalog ID: P560373-031

Collection name: Tryon

The Tryon Outdoor Wall Lantern features an elongated, tapered geometric frame finished in classic black that exudes refined simplicity. A sleek, squared arch connects the minimalist frame to the backplate while clear glass panels beautifully showcase a single decorative bulb (sold separately). Crafted from weather-resistant Durashield, an engineered polymer developed by Progress Lighting, this fixture is built to withstand the elements while maintaining its polished appearance, making it a perfect choice for those seeking style and durability in their exterior lighting.  .

  • Wall lantern is ideal for porches, patios and other outdoor areas
  • Perfect for New Traditional settings
  • Its geometric frame is finished in classic Black
  • Clear glass panels provide bright illumination
  • Uses (1) 60-watt max medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7 in. width by 18 in. height
  • Wet location listed for outdoor use
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P560373-031

Color

Black

Color Generic

Black

Construction Material - Main

EPMM

Convertible fixture includes both mounts

No

Finish Name

Black

Finish Type

Painted

Glass

Clear Panel

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

New Traditional

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Vertical

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247270385

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 18 in

Height

18 in

Height to Center

15.87 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.45 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166823