PROGRESS LIGHTING
Two-foot LED wrap light.
Two-foot LED wrap light.
Image of P730011-030-30 Two-Foot LED Wrap Light
Image of P730011-030-30 Two-Foot LED Wrap Light
+1
Image of P730011-030-30 Two-Foot LED Wrap Light

Two-Foot LED Wrap Light

$88.99 USD
OR

Brand: Progress Lighting

Catalog ID: P730011-030-30

Collection name: LED Wraps

The Wrap and Strip Collection's Two-Foot LED Wrap Light features a crisp white acrylic diffuser shaped into an elegant elongated tubular silhouette. The light fixture is complemented by white end caps and a white metal chassis. The wrap light can be mounted on a wall or ceiling to meet your unique design needs.

  • Features a crisp white acrylic diffuser shaped into an elongated tubular silhouette.
  • Complemented by white end caps and a white metal chassis.
  • Can be mounted on a wall or ceiling to meet your unique design needs.
  • Ideal for kitchens, laundry rooms, garage utility areas, and work spaces.
  • Damp location listed.
  • Measures 23.724-inch width by 2.992-inch height.
  • Uses one integrated LED bulb (20w).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P730011-030-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Fixture Type

Wrap-Strip

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Distribution

Down

LM-79 Lumens

1700 lm

LM-79 Lumens per Watt

85 Lum/Watt

Mount location

wall or ceiling

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247242122

Warranty Length

5-year Limited Warranty

Dimensions

Depth

6.156 in

Dimensions

23.724 in x 6.156 in x 2.992 in

Height

2.992 in

Length

23.724 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.22 lb

Width

6.156 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

20 W

Lumens Per Watt

85 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

2

Pallet Quantity

72

Resources

Instruction Sheet Number

93115714