PROGRESS LIGHTING
Image of P350044-009 Two-Light 14" Glass Dome Flush Mount
Image of P350044-009 Two-Light 14" Glass Dome Flush Mount
Image of P350044-009 Two-Light 14" Glass Dome Flush Mount
Image of P350044-009 Two-Light 14" Glass Dome Flush Mount
Image of P350044-009 Two-Light 14" Glass Dome Flush Mount

Two-Light 14" Glass Dome Flush Mount

$89.87 USD
OR

Brand: Progress Lighting

Catalog ID: P350044-009

Collection name: Glass Domes

Two-light flush mount with dome shaped glass, solid trim and decorative knobs and an etched glass shade.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern banded metal frame and knob in brushed nickel
  • Dome shaped etched glass gives off a soft glow
  • Damp Location Listed
  • Measures: 14 in x 14 in x 6.5 in
  • Uses two medium base style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P350044-009

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • New Traditional

Type

Flush-Mount

UPC

785247208449

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 6.5 in

Height

6.5 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.39 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93073990