PROGRESS LIGHTING
Image of P5968-31WB Two-Light Address Light
Image of P5968-31WB Two-Light Address Light
Image of P5968-31WB Two-Light Address Light

Two-Light Address Light

$59.51 USD
OR

Brand: Progress Lighting

Catalog ID: P5968-31WB

Collection name: Address Light

Product details

General

Can be mounted up or down

No

Catalog Number

P5968-31WB

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Polycarbonate

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Landscape

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

T3-1/4

Lamp Type

T3-1/4 wedge base

Lamp Type Actual

T3.25

Lamp Type Basic

Halogen

Mount location

Wall

Mounting for outlet box included

frame

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

miniature wedge

Socket Type

sockets

Socket type material

ceramic

Style

Utilitarian/Commodity

UPC

785247110391

Warranty Length

1-year Limited Warranty

Dimensions

Depth

2.25 in

Dimensions

12.5 in x 2.25 in x 6.75 in

Gross Weight with Packaging

0.8 lb

Height

6.75 in

Height to Center

3.719 in

Length

12.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.8 lb

Width

2.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

5 W

Voltage Rating

120 V

Conductor Related

Wire Length

8 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

216

Resources

Instruction Sheet Number

022382

Resources and downloads