PROGRESS LIGHTING
Image of P3927-20 Two-Light Dome Glass 13-1/4" Semi Flush Convertible
Image of P3927-20 Two-Light Dome Glass 13-1/4" Semi Flush Convertible
Image of P3927-20 Two-Light Dome Glass 13-1/4" Semi Flush Convertible
Image of P3927-20 Two-Light Dome Glass 13-1/4" Semi Flush Convertible
+2
Image of P3927-20 Two-Light Dome Glass 13-1/4" Semi Flush Convertible

Two-Light Dome Glass 13-1/4" Semi Flush Convertible

$99.77 USD
OR

Brand: Progress Lighting

Catalog ID: P3927-20

Collection name: Dome Glass CTC

Product details

General

Can be mounted up or down

No

Catalog Number

P3927-20

Category General

Close-To-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

Mounting Type

Ceiling chain/ctc

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Style

Traditional/Casual

Type

Semi-Flush Convertible

UPC

785247157679

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.1875 in x 13.1875 in x 11.3125 in

Gross Weight with Packaging

6 lb

Height

11.3125 in

Length

13.1875 in

Length - Installed

50 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6 lb

Width

13.1875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

42

Resources

Instruction Sheet Number

93028830