PROGRESS LIGHTING
Image of P550007-135 Union Square Collection Two-Light Flush Mount
Image of P550007-135 Union Square Collection Two-Light Flush Mount
Image of P550007-135 Union Square Collection Two-Light Flush Mount
Image of P550007-135 Union Square Collection Two-Light Flush Mount
+6
Image of P550007-135 Union Square Collection Two-Light Flush Mount

Union Square Collection Two-Light Flush Mount

$160.60 USD
OR

Brand: Progress Lighting

Catalog ID: P550007-135

Collection name: Union Square

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550007-135

Category General

Outdoor

Color

Gray

Color Generic

Grey

Construction Material - Main

Stainless Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Flat

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

UPC

785247208296

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.375 in x 12.375 in x 5.5 in

Height

5.5 in

Length

12.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.61 lb

Width

12.375 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93072236

Resources and downloads