PROGRESS LIGHTING
Image of P550007-169 Union Square Two-Light Antique Copper Urban Industrial Outdoor Ceiling Light
Image of P550007-169 Union Square Two-Light Antique Copper Urban Industrial Outdoor Ceiling Light
Image of P550007-169 Union Square Two-Light Antique Copper Urban Industrial Outdoor Ceiling Light
Image of P550007-169 Union Square Two-Light Antique Copper Urban Industrial Outdoor Ceiling Light
+4
Image of P550007-169 Union Square Two-Light Antique Copper Urban Industrial Outdoor Ceiling Light

Union Square Two-Light Antique Copper Urban Industrial Outdoor Ceiling Light

$176.00 USD

Brand: Progress Lighting

Catalog ID: P550007-169

Collection name: Union Square

Taking its inspiration from vintage gas lanterns, Union Square has a timeless Antique Copper finish that graciously complements its clear flat glass panels. Mechanical details provide character to the form. Use inside to light halls, foyers, bedrooms as well as outdoor settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add curb appeal to your home with the gas lantern inspired Union Square ceiling light ideal for entryway, patio, or porch.
  • The fixture's angular frame and clear glass shade accent vintage electric, urban industrial and farmhouse exteriors
  • The light is coated in an antique copper finish, highlighting the flat clear glass panels and strong mechanical detail
  • The fixture design can also be used for indoor locations like a panty, bathroom, or hallway.
  • Constructed from steel to ensure a long product lifespan
  • Measures 12.37 in. square by 5.5 in. height
  • Use (2) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately.
  • Certifications: cCSAus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550007-169

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Antique Copper

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Ceiling Mount

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247252206

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.37 in x 12.37 in x 5.5 in

Height

5.5 in

Length

12.37 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.83 lb

Width

12.37 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93072236

Resources and downloads