PROGRESS LIGHTING
Image of P2550-0930K Vast Collection 72-in 18W LED Eight Blade Fan

Vast Collection 72-in 18W LED Eight Blade Fan

$759.66 USD
OR

Brand: Progress Lighting

Catalog ID: P2550-0930K

Collection name: Vast

Beautiful and expansive in design, the 72 inch Vast ceiling fan is ideal for use in large areas and outdoor covered areas for maximum cooling. A white opal shade complements a Brushed Nickel finish with Chrome accents and brushed nickel blades. Featuring an energy efficient DC motor with 18W light source, Vast is dimmable and offers a 3000K-color temperature. Damp location listed for covered outdoor areas, a full function remote control with batteries is included.

  • Eight-blade 72" Vast ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits.
  • Vast ceiling fan features Brushed Nickel blades with a Brushed Nickel finish and Chrome accents.
  • Beautiful and expansive in design, the 72" Vast ceiling fan is ideal for use in large areas, such as great rooms, family rooms for maximum cooling.
  • The light kit contains a frosted glass shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI.
  • Six speed full function remote control with batteries is included - and controls full range dimming and fan speed capabilities.
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet.
  • UL damp location listed.
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately.
  • Mounting hardware is included.
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8.
  • High Speed Energy Information: Airflow- 7982 cfm, Energy consumption- 28 watts (excluding lights), Airflow efficiency- 285 cfm/watt.
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2550-0930K

Category General

Fans

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Brushed Nickel

Fan - Blade Pitch

14 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED module

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern
  • Urban Industrial

Light Distribution

Down

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

104

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

  • Urban Industrial
  • Mid-Century Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247214853

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

72 in x 72 in x 16.75 in

Fan - Recommended room size

401 ft²

Height

16.75 in

Length

72 in

Note Weight of fixture exceeds NEC limits

No

Weight

23.5 lb

Width

72 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

285

EPACTenergy consumption watts

28

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93081539

Media

Videos

3D AR Model