PROGRESS LIGHTING
Image of P2550-3130K Vast Collection 72" 18W LED Eight- Blade Fan
Image of P2550-3130K Vast Collection 72" 18W LED Eight- Blade Fan
play
3D View
play
+14

Vast Collection 72" 18W LED Eight- Blade Fan

$759.66 USD
OR

Brand: Progress Lighting

Catalog ID: P2550-3130K

Collection name: Vast

Enjoy spending a comfortable evening in your favorite large living area as you are kept cool by a beautiful and expansive Vast ceiling fan. A refreshing airflow cascades down from the fan's Black blades that are complemented by the handsome Black finish. A subtle, white opal shade encloses a cutting-edge LED light source that emanates soft, welcoming light as the day's rays begin to fade, helping you to extend your evening in comfort for as long as you desire.

  • Eight expansive Black blades generate a cooling airflow as they are complemented by a handsome Black finish
  • A subtle, white opal shade encloses a cutting-edge LED light source that provides soft, welcoming light along with energy- and cost-saving benefits
  • Performs best in your favorite large living areas, such as a great room, living room, or covered outdoor space where the fan's beautiful blades can keep you cool and comfortable
  • Effortlessly control the full range dimming and fan speed capabilities with a six-speed, full function remote control with its batteries included, making it ready for immediate use
  • The light kit contains a frosted, white opal glass shade and is comprised of an 18w dimmable, 3000k LED module that offers a 1400 lumens source, 90+ CRI
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet.
  • Measures 72 in dia, 16-3/4 in ht, and 80 in lead wires
  • Includes a 3/4 in X 6 in down rod with the option to order longer accessory rods separately
  • UL damp location listed
  • Can be used to comply with California Title 20 or to comply with 2016 Title 24 JA8
  • Mounting hardware and a limited lifetime warranty are included

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2550-3130K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Black

Fan - Blade Pitch

14 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED module

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

104

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Bedroom
  • Bonus Room
  • Great Room
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247234257

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

72 in x 72 in x 16.75 in

Fan - Recommended room size

401 ft²

Height

16.75 in

Length

72 in

Note Weight of fixture exceeds NEC limits

No

Weight

23.59 lb

Width

72 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

285

EPACTenergy consumption watts

28

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93081539

Media

Videos

play
RH787T Remote Pairing
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model