PROGRESS LIGHTING
Image of P500432-31M Vertex Collection Four-Light Matte Black Contemporary Foyer Light
Image of P500432-31M Vertex Collection Four-Light Matte Black Contemporary Foyer Light
Image of P500432-31M Vertex Collection Four-Light Matte Black Contemporary Foyer Light
Image of P500432-31M Vertex Collection Four-Light Matte Black Contemporary Foyer Light
+12
Image of P500432-31M Vertex Collection Four-Light Matte Black Contemporary Foyer Light

Vertex Collection Four-Light Matte Black Contemporary Foyer Light

$319.00 USD

Brand: Progress Lighting

Catalog ID: P500432-31M

Collection name: Vertex

Elegantly extended, the Vertex foyer light is composed of angular forms to create a bold design that perfectly complements halls, foyers and kitchens in modern interiors. Its distinctive silhouette is coated in a matte black finish. A clear glass shade offers bright illumination to spaces below. Customize the light's hanging height to your ceiling using the Included 48 in. of chain for a variety of ceiling heights and sloped ceilings.

  • The Vertex Collection foyer light is an ornate, contemporary fixture accenting halls, foyers & kitchens
  • The light's distinctive silhouette is ideal for interiors in transitional and contemporary settings
  • The foyer light is finished in a classic matte black
  • Four candelabra bases within this open design casts bright illumination to spaces below.
  • Its open, airy form offers an elegant take on a cage design and can use a clear glass (P860061-068) or etched glass (P860061-029) shade to add a different ambiance.
  • Uses (4) 60-Watt maximum, candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 15-in. square by 28-in. height
  • Includes 48 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P500432-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

ceiling chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Porcelain

Socket type material

Candelabra

UPC

785247254750

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 28 in

Height

28 in

Length

15 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.7 lb

Width

15 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93165543