PROGRESS LIGHTING
Image of P300459-31M Vertex Collection Three-Light Matte Black Clear Glass Contemporary Bath Light
Image of P300459-31M Vertex Collection Three-Light Matte Black Clear Glass Contemporary Bath Light
play
3D View
Image of P300459-31M Vertex Collection Three-Light Matte Black Clear Glass Contemporary Bath Light
+7
Image of P300459-31M Vertex Collection Three-Light Matte Black Clear Glass Contemporary Bath Light

Vertex Collection Three-Light Matte Black Clear Glass Contemporary Bath Light

$171.60 USD

Brand: Progress Lighting

Catalog ID: P300459-31M

Collection name: Vertex

Elegantly extended, the Vertex Collection is composed of angular forms finished in crisp matte black to create a bold design that perfectly complements modern interiors. Glass shades delivers bright illumination to bathrooms and powder rooms in contemporary settings. This versatile fixture can be mounted up or down, increasing its design flexibility. It is cULus damp rated and has a one-year warranty to guarantee your complete satisfaction. Progress Lighting products offer exceptional quality, reliability, and functionality. .

  • The Vertex Vanity Light provides a soft, ambient glow in bathrooms or powder rooms
  • The light's bold design perfectly complements modern interiors while providing a strong accent in contemporary settings
  • The stylish frame is finished in crisp matte black
  • Clear glass complements the lights angular forms and provides an inviting, soft glow
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (3) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 20.87-in. width by 7.5-in. height, extends from wall 6.25-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300459-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247267637

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20.87 in x 6.25 in x 7.5 in

Height

7.5 in

Height to Center

5.12 in

Length

20.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.9 lb

Width

6.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165540

Media

3D AR Model