PROGRESS LIGHTING
Image of P560261-031 Wakeford One-Light Textured Black Transitional Outdoor Small Wall Lantern
Image of P560261-031 Wakeford One-Light Textured Black Transitional Outdoor Small Wall Lantern
Image of P560261-031 Wakeford One-Light Textured Black Transitional Outdoor Small Wall Lantern
Image of P560261-031 Wakeford One-Light Textured Black Transitional Outdoor Small Wall Lantern
+6
Image of P560261-031 Wakeford One-Light Textured Black Transitional Outdoor Small Wall Lantern

Wakeford One-Light Textured Black Transitional Outdoor Small Wall Lantern

$209.00 USD

Brand: Progress Lighting

Catalog ID: P560261-031

Collection name: Wakeford

Finished in classic black, water glass and crown molding trim gives Wakeford a nostalgic look with modern sophistication. A cross brace design contrasts against the textured glass panes to offer a vintage look that fits well with both transitional and new traditional exteriors.

  • The Wakeford small wall lantern's classic design provides a vintage look ideal for any porch, patio, deck, entryway, or garage.
  • The fixture's sophisticated cross brace design compliments the textured water glass and creates a nostalgic, stately appeal
  • The fixture's crown molding trim is complimented by a classic black finish.
  • The textured water glass shade creates a beautiful illumination to outdoor settings
  • Constructed from steel to ensure a long product lifespan
  • Measures 8 in. width by 17.88 in. height, extends 5.75 in.
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately
  • Certifications: cCSAus Wet Location listed, fixture can be used in outdoor settings or covered outdoor rooms where water may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P560261-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252251

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 5.75 in x 17.88 in

Height

17.88 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.8 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93129516