PROGRESS LIGHTING
Image of P540090-020 Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light
Image of P540090-020 Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light
Image of P540090-020 Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light
Image of P540090-020 Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light
+3
Image of P540090-020 Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light

Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light

$200.09 USD

Brand: Progress Lighting

Catalog ID: P540090-020

Collection name: Walcott

Combine a stately elegance with modern style with the Walcott Collection. The post lantern's elongated frame holds clear glass panels. The frame is coated in a handsome antique bronze finish punctuated with brass-tone accents to add vintage charm.

  • Ideal for a yard, lawn, pathway, garden, or driveway
  • Perfect for transitional and farmhouse style settings
  • Handsome antique bronze finish with brasstone accents
  • Clear glass flat panels
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 8-1/4-inch length by 21-37/100-inch height by 6-1/2-inch width
  • Certifications: cCSAus Wet Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P540090-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Post top - fitter for 3" post or pedestal

Mounting for outlet box included

Post Mount

Mounting Type

Post

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Coach Light

UPC

785247250806

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 6.5 in x 21.37 in

Height

21.37 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.33 lb

Width

6.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93139173