PROGRESS LIGHTING
Image of P550042-031 Weldon Collection Two-Light Flush Mount
Image of P550042-031 Weldon Collection Two-Light Flush Mount
play
3D View
Image of P550042-031 Weldon Collection Two-Light Flush Mount
+9
Image of P550042-031 Weldon Collection Two-Light Flush Mount

Weldon Collection Two-Light Flush Mount

$119.13 USD
OR

Brand: Progress Lighting

Catalog ID: P550042-031

Collection name: Weldon

Product details

General

Can be mounted up or down

No

Catalog Number

P550042-031

Category General

Flush Mount

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional

UPC

785247227099

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.75 in x 10.75 in x 4.5 in

Height

4.5 in

Length

10.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

10.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93098918

Media

3D AR Model