PROGRESS LIGHTING
Image of P300004-020 West Village Collection One-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light
Image of P300004-020 West Village Collection One-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light
Image of P300004-020 West Village Collection One-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light
Image of P300004-020 West Village Collection One-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light
+2
Image of P300004-020 West Village Collection One-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light
Discontinued

West Village Collection One-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light

$82.28 USD
OR

Brand: Progress Lighting

Catalog ID: P300004-020

Collection name: West Village

A modern form with industrial-inspired accents are featured in West Village. Double prismatic glass shades provide a beautiful illumination effect. Visual interest continues with a three-spoke design that holds each glass shade. Antique Bronze with Antique Brass accents provide touches of mixed metal. The one-light bath fixture can be installed with glass facing up or down. This fixture is part of our Design Series collections.

  • Ideal for a bathroom
  • Perfect for farmhouse, transitional, and urban industrial style settings
  • Handsome antique bronze finish with antique brass accents
  • Elegant etched double prismatic glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.125-inch width by 8.125-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Union Square and Remix collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300004-020

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

Type

Bath Sconce

UPC

785247205844

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7 in

Dimensions

5.125 in x 7 in x 8.125 in

Height

8.125 in

Height to Center

4.125 in

Length

5.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.77 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

112

Resources

Instruction Sheet Number

93072042