PROGRESS LIGHTING
Image of P5863-20 Westport Collection One-Light Medium Wall Lantern
Image of P5863-20 Westport Collection One-Light Medium Wall Lantern
Image of P5863-20 Westport Collection One-Light Medium Wall Lantern

Westport Collection One-Light Medium Wall Lantern

$151.91 USD
OR

Brand: Progress Lighting

Catalog ID: P5863-20

Collection name: Westport

Product details

General

Can be mounted up or down

No

Catalog Number

P5863-20

Category General

Outdoor

Coating

powder with liquid top coat

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

UPC

785247159710

Warranty Length

1-year Limited Warranty

Dimensions

Depth

10.375 in

Dimensions

9 in x 10.375 in x 16 in

Gross Weight with Packaging

8 lb

Height

16 in

Height to Center

3.5 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

8 lb

Width

10.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93059760