PROGRESS LIGHTING
Image of P5445-3130K9 Westport LED Collection One-Light Post Lantern
Image of P5445-3130K9 Westport LED Collection One-Light Post Lantern
Image of P5445-3130K9 Westport LED Collection One-Light Post Lantern
Image of P5445-3130K9 Westport LED Collection One-Light Post Lantern
+4
Image of P5445-3130K9 Westport LED Collection One-Light Post Lantern
Discontinued

Westport LED Collection One-Light Post Lantern

$215.05 USD
OR

Brand: Progress Lighting

Catalog ID: P5445-3130K9

Collection name: Westport LED

Westport LED offers traditional styling to complement a variety of home decor options. A durable die-cast aluminum frame cradles a softly diffused seeded glass shade. 3000K, 90+ CRI 623 lumens. One-light LED post mount. Black finish.

  • Traditional styling.
  • Softly diffused seeded glass shade.
  • Complements many home decor styles with beaded detailing.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5445-3130K9

Category General

Outdoor

Coating

powder with liquid top coat

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Post

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Traditional
  • Transitional

Light Source

LED

LM-79 Lumens

357 lm

LM-79 Lumens per Watt

47.6 Lum/Watt

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

New Traditional

Sub Brand

Progress LED

UPC

785247186501

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 16.375 in

Gross Weight with Packaging

7 lb

Height

16.375 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

47.6 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93055633