PROGRESS LIGHTING
Image of PEWLE-SG-30 Wet Location LED Emergency Exit Sign Single Face Green Letter
Image of PEWLE-SG-30 Wet Location LED Emergency Exit Sign Single Face Green Letter

Wet Location LED Emergency Exit Sign Single Face Green Letter

Brand: Progress Lighting

Catalog ID: PEWLE-SG-30

Collection name: Exit Signs

The PEWLE Series offers quality and value with a wet location rated emergency Exit sign. Housing and face-plate made from impact resistant UV stabilized polycarbonate. Housing is corrosion resistant and face-plate is fully gasketed. Exit face illumination by low energy, long-life green ultra bright LED's. The Exit letters measure 6" with a green diffuser. Single-face models can be wall mounted by use of molded-in template, end or ceiling mounted. Includes canopy and universal mounting plate. Water-proof test switch and AC-on indicator located at Exit bottom. Directional indication made by place-able chevrons. Conduit entry KO's located in top and side housing, with conduit fitting included. The PEWLE Series can be applied in areas that are susceptible to rain or wet conditions like pool areas or water treatment facilities.

  • LED life-cycle of more than 10 years.
  • Dual-voltage 120 or 277V AC input.
  • Includes long life 4.8 VDC Nickel Cadmium battery for UL recognized 90 minute emergency lighting.
  • Provided with test switch and AC-On indicator.
  • Canopy included.
  • 26 hour re-charge.

Product details

General

Catalog Number

PEWLE-SG-30

Color

White

Color Generic

White

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Exit Emergency

Indoor/Outdoor

Outdoor

Lamp Shape

LED

Lamp Type

LED

Mount location

wet location

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Service Life

On Website=Yes

UPC

785247199372

Warranty Length

2 year full warranty

Dimensions

Depth

2.5 in

Dimensions

2.5 in x 12.5 in x 8.5 in

Height

8.5 in

Length

2.5 in

Weight

4.3 lb

Width

12.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Wet Location Listed

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

195

Resources and downloads