PROGRESS LIGHTING
Image of P3813-30 White Glass Collection One-Light White White Glass Transitional Bath Vanity Light
Image of P3813-30 White Glass Collection One-Light White White Glass Transitional Bath Vanity Light
Image of P3813-30 White Glass Collection One-Light White White Glass Transitional Bath Vanity Light
Image of P3813-30 White Glass Collection One-Light White White Glass Transitional Bath Vanity Light

White Glass Collection One-Light White White Glass Transitional Bath Vanity Light

$40.59 USD
OR

Brand: Progress Lighting

Catalog ID: P3813-30

Collection name: White Glass

Product details

General

Can be mounted up or down

No

Catalog Number

P3813-30

Category General

Bath & Vanity

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

phenolic

Style

Transitional

Switch Type

On/Off

Type

Bath Sconce

UPC

785247381333

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4.25 in

Dimensions

4.25 in x 4.25 in x 7.5 in

Gross Weight with Packaging

1.8 lb

Height

7.5 in

Height to Center

4.343 in

Length

4.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

4.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

240

Resources

Instruction Sheet Number

023143