PROGRESS LIGHTING
Image of P560265-103 Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Medium Outdoor Wall Lantern
Image of P560265-103 Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Medium Outdoor Wall Lantern
play
3D View
Image of P560265-103 Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Medium Outdoor Wall Lantern
+12
Image of P560265-103 Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Medium Outdoor Wall Lantern

Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Medium Outdoor Wall Lantern

$135.96 USD
OR

Brand: Progress Lighting

Catalog ID: P560265-103

Collection name: Williamston

Cultivate a timeless aesthetic with the Williamston Collection 1-Light Clear Glass Antique Pewter Farmhouse Outdoor Medium Wall Lantern Light. A light source glows from within clear glass panes beneath a traditional windowpane design for classic character. The elongated frame, curved handle, and square backplate are coated in an antique pewter finish for a timeless design with a touch of farmhouse flair.

  • Application: Ideal for any porch, patio, deck, garage, barn, entryway, foyer, or bedroom.
  • Style: Perfect for farmhouse, traditional, and transitional style settings.
  • Finish: The elongated frame, curved handle, and square backplate are coated in an antique pewter finish for a timeless design with a touch of farmhouse flair.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within clear glass panes beneath a traditional windowpane design for classic character.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 6-inch length by 14.25-inch height by 7-inch depth (installed).
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P560265-103

Color

Gray

Color Generic

Grey

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Pewter

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Outdoor lantern

UPC

785247246250

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 7 in x 14.25 in

Height

14.25 in

Height to Center

11 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.7 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93129621

Media

3D AR Model