PROGRESS LIGHTING
Image of P6424-2030K9 Wish Collection One-Light LED Post Lantern
Image of P6424-2030K9 Wish Collection One-Light LED Post Lantern
Image of P6424-2030K9 Wish Collection One-Light LED Post Lantern
Image of P6424-2030K9 Wish Collection One-Light LED Post Lantern
Discontinued

Wish Collection One-Light LED Post Lantern

$255.09 USD
OR

Brand: Progress Lighting

Catalog ID: P6424-2030K9

Collection name: Wish LED

LED post lantern with etched umber linen glass. Fits 3" posts order separately. 120V AC replaceable LED module, 623 lumens (source), 3000K color temperature and 90+ CRI.

  • Elevate your home's curb appeal with the Wish Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Powder coated finish in antique bronze surrounds the etched umber linen glass
  • Fits 3" posts (order separately)
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9 in x 9 in x 14.8125 in
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6424-2030K9

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Post

Glass

Etched Umber Linen

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Light Source

LED

LM-79 Lumens

257 lm

LM-79 Lumens per Watt

32.9 Lum/Watt

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Craftsman

Sub Brand

Progress LED

UPC

785247193400

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 14.8125 in

Gross Weight with Packaging

6.73 lb

Height

14.8125 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.73 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

32.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93061293