PROGRESS LIGHTING
Image of P6084-3130K9 Wish Collection One-Light Small LED Wall Lantern
Image of P6084-3130K9 Wish Collection One-Light Small LED Wall Lantern
Image of P6084-3130K9 Wish Collection One-Light Small LED Wall Lantern
Image of P6084-3130K9 Wish Collection One-Light Small LED Wall Lantern
+3
Image of P6084-3130K9 Wish Collection One-Light Small LED Wall Lantern

Wish Collection One-Light Small LED Wall Lantern

$205.26 USD
OR

Brand: Progress Lighting

Catalog ID: P6084-3130K9

Collection name: Wish LED

LED wall lantern with etched white linen glass. Includes dark sky shield for full cut-off illumination or remove for a traditional lighting effect. 120V AC replaceable LED module, 623 lumens (source), 3000K color temperature and 90+ CRI.

  • Elevate your home's curb appeal with the Wish Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Powder coated finish in black surrounds the etched white linen glass
  • Includes removable dark sky shield for full cut-off illumination or remove for a traditional lighting effect
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7 in x 8.625 in x 10.375 in
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6084-3130K9

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Etched White Linen

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Light Source

LED

LM-79 Lumens

130 lm

LM-79 Lumens per Watt

17.1 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Craftsman

Sub Brand

Progress LED

UPC

785247193349

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.625 in

Dimensions

7 in x 8.625 in x 10.375 in

Gross Weight with Packaging

4.3 lb

Height

10.375 in

Height to Center

3.125 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.3 lb

Width

8.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

17.1 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

64

Resources

Instruction Sheet Number

93061292