PROGRESS LIGHTING
Image of P5167-20 Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
Image of P5167-20 Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
Image of P5167-20 Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
Image of P5167-20 Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
+8
Image of P5167-20 Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light

Wisten Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light

$131.67 USD
OR

Brand: Progress Lighting

Catalog ID: P5167-20

Collection name: Wisten

The Wisten Collection features sweeping arcs framing elegant, tapered glass shades. Cool and modern with a casual flair, Wisten provides a signature look to any room. Universal style for use with fans that accept an accessory light. One-light mini-pendant with elegant arm and etched glass incorporates a minimalist design style and represents a shift in trends to highlight a less complicated, clean design.

  • Sweeping arms framing elegant, tapered glass shades.
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Elongated etched tulip shaped glass with in an antique bronze finish
  • Includes two 6", one 12" and two 15" stems for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 3.875 in x 3.875 in x 9.75 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5167-20

Category General

Pendants

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Mini-Pendant

UPC

785247154272

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3.875 in x 3.875 in x 9.75 in

Gross Weight with Packaging

2 lb

Height

9.75 in

Length

3.875 in

Length - Installed

67 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

2 lb

Width

3.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

136

Resources

Instruction Sheet Number

93019974