PROGRESS LIGHTING
Image of P560056-030-30 Z-1030 Collection 5" One-Light LED Satin White Medium Modern Wall Lantern
Image of P560056-030-30 Z-1030 Collection 5" One-Light LED Satin White Medium Modern Wall Lantern
Image of P560056-030-30 Z-1030 Collection 5" One-Light LED Satin White Medium Modern Wall Lantern
Image of P560056-030-30 Z-1030 Collection 5" One-Light LED Satin White Medium Modern Wall Lantern
+5
Image of P560056-030-30 Z-1030 Collection 5" One-Light LED Satin White Medium Modern Wall Lantern

Z-1030 Collection 5" One-Light LED Satin White Medium Modern Wall Lantern

$204.93 USD
OR

Brand: Progress Lighting

Catalog ID: P560056-030-30

Collection name: Z-1030 LED

The Z-1030 integrated LED outdoor wall lantern brings instant style to contemporary exteriors. Coated in a clean satin white finish, the architecturally inspired frame holds a clear glass diffuser that elevates the look of modern exteriors while casting bright light for nighttime visibility and safety.

  • Modern LED wall lantern offers a contemporary look in outdoor settings
  • Clean, modern design is ideal for contemporary settings
  • Measures 5.125 in x 5.75 in x 20 in
  • The wall light is coated in a clean satin white finish that accents its clean design
  • The architecturally-inspired open linear frame adorns modern exteriors in style
  • The fixture's clear glass diffuser ensures bright light for visibility and safety
  • Integrated 9-watt LED source provides energy efficient source with low maintenance and cost savings benefits, provides 333 delivered lumens, 3000K, 90+ CRI
  • Certifications: cCSAus wet location listed, ideal for use in areas where water is present
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P560056-030-30

Category General

Outdoor

Color

White

Color Generic

White

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Color Temperature Description

93074037

Construction Material - Main

Aluminum

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

309 lm

LM-79 Lumens per Watt

32.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30º C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

UPC

785247213702

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.125 in x 5.75 in x 20 in

Height

20 in

Height to Center

2.25 in

Length

5.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.4 lb

Width

5.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

32.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93080076