PROGRESS LIGHTING
Image of P560371-31M-CS Z-2040 Collection LED Matte Black Contemporary Extra Large Outdoor Wall Light
Image of P560371-31M-CS Z-2040 Collection LED Matte Black Contemporary Extra Large Outdoor Wall Light
Image of P560371-31M-CS Z-2040 Collection LED Matte Black Contemporary Extra Large Outdoor Wall Light
Image of P560371-31M-CS Z-2040 Collection LED Matte Black Contemporary Extra Large Outdoor Wall Light
+8
Image of P560371-31M-CS Z-2040 Collection LED Matte Black Contemporary Extra Large Outdoor Wall Light

Z-2040 Collection LED Matte Black Contemporary Extra Large Outdoor Wall Light

$242.00 USD

Brand: Progress Lighting

Catalog ID: P560371-31M-CS

Collection name: Z-2040 LED

The Z-2040 integrated LED extra-large outdoor wall lantern infuses contemporary flair into exterior settings. Its architectural linear design delivers beautiful indirect illumination from the sides of the fixture using 3 CCT technology to customize the light to suit your preference and ambiance needs. The fixture's slim silhouette is ADA compliant. Mount it on a junction box for traditional placement or directly onto the wall for a more integrated look (where permitted by building and local codes).

  • This sleek wall lantern is perfect for porches, patios, entrances and other outdoor areas
  • The fixture is ideal for modern and contemporary facades
  • A Matte Black finish enhances the fixture's linear frame
  • Beautiful indirect LED illumination is delivered from all sides of the fixture
  • A convenient slide switch, protected by a weather-resistant integrated silicone cover, is located on the side of the fixture, to select the preferred color temperature before or after installation.
  • 3CCT selectable technology delivers 19w integrated LED, 3000K/35000K/4000K, 90 CRI, 1193 delivered lumens
  • Measures 2-in. width by 72-height, extends from wall 1.7-in.
  • Certifications: Wet location listed fixture can be used where water may be present, ADA
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P560371-31M-CS

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 3000 K
  • 3500 K
  • 4000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

Diffused

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lifestyle

  • Modern
  • Contemporary

Light Distribution

Ambient

LM-79 Descriptor

Delivered

LM-79 Lumens

1193 lm

LM-79 Lumens per Watt

60.1 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch
  • Patio

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247258437

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

2 in x 1.7 in x 72 in

Height

72 in

Length

2 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.28 lb

Width

1.7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

19 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

TM-21

50000

Logistics

Carton Quantity

2

Resources

Instruction Sheet Number

93166531