PROGRESS LIGHTING

Springer Fan Installation

Springer is a statement-making ceiling fan with a rustic flair available in Architectural Bronze and Antique Nickel finishes. The 12-blade, 60 in ceiling fan was inspired by the form and function of a windmill and is ideal for Farmhouse, Industrial and Transitional interior settings. A full function remote control with batteries is included along with a dual mount canopy that accommodates flat or sloped ceilings.