PROGRESS LIGHTING PROVIDES YOUR SOLUTION FOR
RELIABLE LED SURFACE MOUNT FIXTURES
KEY FEATURES AND BENEFITS
- Quick and easy installation.
- Dimming is flicker-free down to 10% and is suitable for use with many economical Forward Phase (TRIAC) dimmers as well as with many Electronic Low Voltage (ELV) dimmers.
- Sealed lens assembly ensures that debris does not enter the lens case during installation.
- The diffused, fixed lens controls glare and hides LED pixilation.
- High lumen output comparable to a 65W incandescent light bulb.
- Energy efficient LEDs provide up to 80% energy savings.
- Ideal for both indoor and outdoor wet locations.
- A five-year warranty ensures long-lasting functionality.
SLIM-LINE SURFACE MOUNTS
Product No.: P810027-028-30
Finish: White
Size: 5-1/2” dia., 1-13/64” W.
Source: 12.5w integrated LED, 3000K,90 CRI, 750 delivered lumens.
Product No.: P8222-28-30K
Finish: White
Size: 7-1/4” dia., 1-1/4” W.
Source: 17w integrated LED, 3000K, 90 CRI, 1170 delivered lumens.
EVERLUME SURFACE MOUNTS
Product No.: P810015-030-30
Finish: White
Size: 7” dia., 1-1/8” W.
Source: 15w integrated LED, 3000K, 90 CRI, 1000 delivered lumens.
Product No.: P810016-030-30
Finish: White
Size: 11” dia., 1-1/8” W.
Source: 17w integrated LED, 3000K, 90 CRI, 1325 delivered lumens.
Product No.: P810017-030-30
Finish: White
Size: 14” dia., 1-1/8” W.
Source: 20w integrated LED, 3000K, 90 CRI, 1725 delivered lumens.
Product No.: P810018-030-30
Finish: White
Size: 18” dia., 1-1/8” W.
Source: 23w integrated LED, 3000K, 90 CRI, 2175 delivered lumens.